POPULAR
FASCO OEM Replacement Motor, 1/20 HP, 1 Ph, 60/50 Hz, 208-230 V, 1500/1300 RPM, 1 Speed, 3.3" Diameter, OAO - D1103
Part #:D1103
Catalog #:D1103
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/20 Hp |
| Output KW: | 0.04 kW | Voltage: | 208-230 V |
| Speed: | 1500/1300 rpm | Frame: | 3.3 |
| Enclosure: | Open Air Over | Thermal Protection: | Thermally Protected |
| Efficiency: | 31 % | Ambient Temperature: | 40 °C |
| Frequency: | 60/50 Hz | Current: | 1.15/1.35 A |
| Duty: | Air Over | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | N | Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Shaded Pole | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Counterclockwise Shaft End |
| Mounting: | Extended Studs | Drive End Bearing: | Sleeve |
| Opp Drive End Bearing: | Sleeve | Frame Material: | Steel |
| Shaft Type: | Flat | Overall Length: | 5.58 in |
| Frame Length: | 2.82 in | Shaft Diameter: | 0.313 in |
| Shaft Extension: | 2.25 in |
General Specifications
| UPC: | 815585028192 | Weight: | 3.40 LB |
| Packaged Length: | 8.00 IN | Packaged Width: | 3.38 IN |
| Packaged Height: | 3.38 IN | Country of Origin: | Mexico |

