A2L COMPLIANT
For more information on A2L Compliant,
click here.
POPULAR
FASCO OEM Replacement Motor, 1/20 HP, 1 Ph, 60 Hz, 277 V, 1075 RPM, 3 Speed, 42 Frame, OAO - D1048
Part #:D1048
Catalog #:D1048
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/20 Hp |
| Output KW: | 0.04 kW | Voltage: | 277 V |
| Speed: | 1075 rpm | Service Factor: | 1 |
| Frame: | 42 | Enclosure: | Open Air Over |
| Thermal Protection: | Automatic | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 0.5 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | N | A2L Status: | A2L Compliant |
| Number of Speeds: | 3 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Starting Method: | Across The Line |
| Poles: | 6 | Rotation: | Clockwise Shaft End |
| Mounting: | Lug | Drive End Bearing: | Sleeve |
| Opp Drive End Bearing: | Sleeve | Frame Material: | Rolled Steel |
| Shaft Type: | Flat | Overall Length: | 11.12 in |
| Frame Length: | 3.38 in | Shaft Diameter: | 0.500 in |
| Shaft Extension: | 7.25 in |
General Specifications
| UPC: | 815585027737 | Weight: | 11.80 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 18.00 IN | Country of Origin: | Mexico |

