A2L COMPLIANT
For more information on A2L Compliant,
click here.
POPULAR
FASCO OEM Replacement Motor, 1-3/4 HP, 1 Ph, 60 Hz, 208-230/460 V, 1125/950 RPM, 1 Speed, 48 Frame, OAO - D2851
Part #:D2851
Catalog #:D2851
Model #:5KCP39UFWD73S
KEY FEATURES
- OEM Direct Replacement Motor
- 5.6" Diameter - 48 Frame
- Permanent Split Capacitor (PSC); Capacitor Required: 25 Mfd-370 Volts (Not Supplied with Motor)
- Thermally Protected
- Open Shaft End and Lead End End-Frame, Semi-Enclosed Shell, Air Over
- Class B Insulation, 40°C Ambient
- Ball Bearing
- 5/8" Diameter Shaft with Keyway
- 97" Leads
- Belly Band Mount (Belly Band Not Included)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1-3/4 Hp |
| Output KW: | 0.75 kW | Voltage: | 208-230/460 V |
| Speed: | 1125/950 rpm | Service Factor: | 1 |
| Frame: | 48 | Enclosure: | Open Air Over |
| Thermal Protection: | Thermally Protected | Ambient Temperature: | 65 °C |
| Frequency: | 60 Hz | Current: | 3.95/2.10 A |
| Duty: | Continuous Air Over | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | N | A2L Status: | A2L Compliant |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Poles: | 6 |
| Rotation: | Counterclockwise | Mounting: | Lug |
| Motor Orientation: | Hor | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Keyed | Overall Length: | 10.46 in |
| Frame Length: | 6.07 in | Shaft Diameter: | 0.620 in |
| Shaft Extension: | 3.25 in |
General Specifications
| UPC: | 818508022406 | Weight: | 24.40 LB |
| Packaged Length: | 8.00 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 16.00 IN | Country of Origin: | India |

