FASCO OEM Replacement Motor, 1/3 HP, 1 Ph, 60 Hz, 115 V, 1675/1080 RPM, 2 Speed, 42 Frame, OAO - D1092A
Part #:D1092A
Catalog #:D1092A
KEY FEATURES
- OEM Direct Replacement Motor
- 5" Diameter - 42 Frame
- Permanent Split Capacitor (PSC); Capacitor Required: 7.5 Mfd-370 Volts (Not Supplied with Motor)
- Thermally Protected
- Open Air Over
- Class B Insulation, 40°C Ambient
- Ball Bearing
- 1/2" Diameter Double Shaft with Flat
- 23" Leads
- (4) Extended Studs Lead End, (1) Extended Stud Opposite Lead End
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/3 Hp |
| Voltage: | 115 V | Speed: | 1675/1080 rpm |
| Service Factor: | 1.0 | Frame: | 42 |
| Enclosure: | Open Air Over | Thermal Protection: | Automatic |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 3.4 A | Duty: | Continuous |
| Insulation Class: | B | UL: | Recognized |
| CSA: | Y | CE: | N |
| Number of Speeds: | 2 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Clockwise Lead End |
| Mounting: | Extended Studs | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Flat | Frame Length: | 3.83 in |
| Shaft Diameter: | 0.500 in | Shaft Extension: | 7.75X.5X3.4 in |
General Specifications
| UPC: | 818508029078 | Weight: | 9.73 LB |
| Packaged Length: | 22.13 IN | Packaged Width: | 5.25 IN |
| Packaged Height: | 5.25 IN | Country of Origin: | Mexico |

