FASCO OEM Replacement Motor, 1/30 HP, 1 Ph, 60 Hz, 115/230 V, 3000 RPM, 1 Speed, 3.3" Diameter, OAO - D455
Part #:D455
Catalog #:D455
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/30 Hp |
| Output KW: | 0.02 kW | Voltage: | 115/230 V |
| Speed: | 3000 rpm | Frame: | 3.3 |
| Enclosure: | Open Air Over | Thermal Protection: | Thermally Protected |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 1.3/.65 A | Duty: | Air Over |
| Insulation Class: | B | UL: | Recognized |
| CSA: | Y | CE: | N |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Shaded Pole | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Counterclockwise Shaft End |
| Mounting: | Extended Studs | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Steel |
| Shaft Type: | Flat | Overall Length: | 9.78 in |
| Frame Length: | 3.53 in | Shaft Diameter: | 0.250 in |
| Shaft Extension: | 3.8 in |
General Specifications
| UPC: | 818508020006 | Weight: | 3.80 LB |
| Packaged Length: | 11.75 IN | Packaged Width: | 4.25 IN |
| Packaged Height: | 4.25 IN | Country of Origin: | Mexico |

