FASCO OEM Replacement Motor, 1/30 HP, 1 Ph, 60 Hz, 240 V, 1550/1300 RPM, 1 Speed, 3.3" Diameter, TEAO - D1118
Part #:D1118
Catalog #:D1118
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/30 Hp |
| Output KW: | 0.02 kW | Voltage: | 240 V |
| Speed: | 1550/1300 rpm | Service Factor: | 1 |
| Frame: | 3.3 | Enclosure: | Totally Enclosed Air Over |
| Thermal Protection: | Thermally Protected | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 0.60 A |
| Duty: | Air Over | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | N | Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Shaded Pole | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Clockwise Shaft End |
| Mounting: | Lug | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Steel |
| Shaft Type: | Flat | Overall Length: | 6.65 in |
| Frame Length: | 2.62 in | Shaft Diameter: | 0.312 in |
| Shaft Extension: | 3.5 in |
General Specifications
| UPC: | 815585028321 | Weight: | 4.00 LB |
| Packaged Length: | 8.00 IN | Packaged Width: | 5.63 IN |
| Packaged Height: | 5.00 IN | Country of Origin: | Mexico |

