A2L COMPLIANT
For more information on A2L Compliant,
click here.
Century OEM Replacement Motor, 1/4 HP, 1 Ph, 60/50 Hz, 115/208-230 V, 1075/900 RPM, 1 Speed, 48 Frame, SEMI ENCL - OKT1026
Part #:OKT1026
Catalog #:OKT1026
KEY FEATURES
- OEM Direct Replacement Motor
- 5.6" Diameter - 48 Frame
- Permanent Split Capacitor (PSC); Capacitor Required: 5 Mfd-370 Volts (Supplied with Motor)
- Thermally Protected
- Totally Enclosed Air over
- Class B Insulation, 40°C Ambient
- Ball Bearing
- 1/2" Diameter Shaft with Flat
- 14" Leads
- Resilient Base
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/4 Hp |
| Output KW: | 0.19 kW | Voltage: | 115/208-230 V |
| Speed: | 1075/900 rpm | Service Factor: | 1.0 |
| Frame: | 48Y | Enclosure: | Semi Enclosed |
| Thermal Protection: | Automatic | Ambient Temperature: | 40 °C |
| Frequency: | 60/50 Hz | Current: | 3.0/1.5 A |
| Duty: | Air Over | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | N | A2L Status: | A2L Compliant |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Starting Method: | Across The Line |
| Poles: | 6 | Rotation: | Counterclockwise Lead End |
| Mounting: | Resilient Base | Motor Orientation: | Horizontal |
| Drive End Bearing: | Ball | Opp Drive End Bearing: | Ball |
| Frame Material: | Rolled Steel | Shaft Type: | Flat |
| Overall Length: | 7.66 in | Frame Length: | 4.38 in |
| Shaft Diameter: | 0.500 in | Shaft Extension: | 2.5 in |
General Specifications
| UPC: | 786674027757 | Weight: | 16.00 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 7.00 IN | HTC: | 8501.40.4040 |

