A2L COMPLIANT
For more information on A2L Compliant,
click here.
POPULAR
FASCO OEM Replacement Motor, 1/4 HP, 1 Ph, 60 Hz, 208-230 V, 1625 RPM, 1 Speed, 48 Frame, ODP - D783
Part #:D783
Catalog #:D783
Model #:D783
KEY FEATURES
- OEM Direct Replacement Motor
- 5.6" Diameter - 48 Frame
- Permanent Split Capacitor (PSC); Capacitor Required: 5 Mfd-370 Volts (Not Supplied with Motor)
- Thermally Protected
- Enclosed Shaft End End-Frame, Open Lead End End-Frame, Semi-Enclosed Shell, Air Over
- Class B Insulation, 40°C Ambient
- Sleeve Bearing
- 1/2" Diameter Shaft with Double Flat
- 26" Leads with .5" Strip
- Extended Studs Shaft End and Lead End, Resilient Mounting Ring Shaft End and Lead End
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/4 Hp |
| Output KW: | 0.19 kW | Voltage: | 208-230 V |
| Speed: | 1625 rpm | Service Factor: | 1 |
| Frame: | 48 | Enclosure: | Open Drip Proof |
| Thermal Protection: | Automatic | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 1.58 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | N | A2L Status: | A2L Compliant |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Reversible |
| Mounting: | Extended Studs | Drive End Bearing: | Sleeve |
| Opp Drive End Bearing: | Sleeve | Frame Material: | Rolled Steel |
| Shaft Type: | Double Flat | Frame Length: | 3.45 in |
| Shaft Diameter: | 0.500 in | Shaft Extension: | 5.94 in |
General Specifications
| UPC: | 818508020198 | Weight: | 11.20 LB |
| Packaged Length: | 15.00 IN | Packaged Width: | 5.63 IN |
| Packaged Height: | 5.63 IN | Country of Origin: | Thailand |

