A2L COMPLIANT
For more information on A2L Compliant,
click here.
Genteq OEM Replacement Motor, 1/4 HP, 1 Ph, 60 Hz, 460/400 V, 1100/900 RPM, 1 Speed, 48 Frame, TEAO - 3S052
Part #:3S052
Catalog #:3S052
Model #:5KCP39MFWB11S
KEY FEATURES
- OEM Direct Replacement Motor
- 5.6" Diameter - 48 Frame
- Permanent Split Capacitor (PSC); Capacitor Required: 10 Mfd-370 Volts (Not Supplied with Motor)
- Thermally Protected
- Totally Enclosed Air Over
- Class B Insulation, 40°C Ambient
- Ball Bearing
- 1/2" Diameter Shaft with Flat
- 70" Leads
- Extended Studs, Belly Band Mount (Belly Band Not Included)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/4 Hp |
| Output KW: | 0.19 kW | Voltage: | 460/400 V |
| Speed: | 1100/900 rpm | Service Factor: | 1 |
| Frame: | 48 | Enclosure: | Totally Enclosed Air Over |
| Thermal Protection: | Thermally Protected | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 0.70/ 0.70 A |
| Duty: | Continuous Air Over | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | N | A2L Status: | A2L Compliant |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Poles: | 6 |
| Rotation: | Clockwise | Mounting: | Extended Studs |
| Motor Orientation: | Vertical Shaft Down | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Flat | Overall Length: | 7.81 in |
| Frame Length: | 4.57 in | Shaft Diameter: | 0.500 in |
| Shaft Extension: | 2.50 in |
General Specifications
| UPC: | 815585024415 | Weight: | 14.80 LB |
| Packaged Length: | 14.12 IN | Packaged Width: | 6.38 IN |
| Packaged Height: | 6.50 IN | Country of Origin: | Mexico |

