A2L COMPLIANT
For more information on A2L Compliant,
click here.
Century OEM Replacement Motor, 1/5 HP, 1 Ph, 60 Hz, 115 V, 1050 RPM, 1 Speed, 42 Frame, OAO - ONR6026
Part #:ONR6026
Catalog #:ONR6026
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/5 Hp |
| Output KW: | 0.15 kW | Voltage: | 115 V |
| Speed: | 1050 rpm | Service Factor: | 1 |
| Frame: | 42Y | Enclosure: | Open Air Over |
| Thermal Protection: | Automatic | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 6.5 A |
| Duty: | Air Over | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | N | A2L Status: | A2L Compliant |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Shaded Pole | Starting Method: | Across The Line |
| Poles: | 6 | Rotation: | Counterclockwise Lead End |
| Mounting: | Flexible Arms | Motor Orientation: | Horizontal |
| Drive End Bearing: | Sleeve | Opp Drive End Bearing: | Sleeve |
| Frame Material: | Na | Shaft Type: | Flat |
| Overall Length: | 8.15 in | Shaft Diameter: | 0.500 in |
| Shaft Extension: | 3.8 in |
General Specifications
| UPC: | 786674028020 | Weight: | 11.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 9.00 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |

