A2L COMPLIANT
For more information on A2L Compliant,
click here.
Century OEM Replacement Motor, 1/6, 1/8, 1/10, 1/12 HP, 1 Ph, 60 Hz, 120 V, 1550 RPM, 4 Speed, 42 Frame, OAO - 748
Part #:748
Catalog #:748
KEY FEATURES
- OEM Direct Replacement Motor
- 5" Diameter - 42 Frame
- Permanent Split Capacitor (PSC); Capacitor Required: 5 Mfd-370 Volts (Supplied with Motor)
- Thermally Protected
- Open Air Over
- Class A Insulation, 40°C Ambient
- Sleeve Bearing
- 1/2" Diameter Double Shaft with Flat
- 30" Leads
- Resilient Ring Mounting
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/6, 1/8, 1/10, 1/12 Hp |
| Output KW: | 0.13 kW | Voltage: | 120 V |
| Speed: | 1550 rpm | Service Factor: | 1 |
| Frame: | 42 | Enclosure: | Open Air Over |
| Thermal Protection: | Automatic | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 3.7 A |
| Duty: | Continuous Air Over | Insulation Class: | A |
| UL: | Recognized | CSA: | Y |
| CE: | N | A2L Status: | A2L Compliant |
| Number of Speeds: | 4 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Counterclockwise Lead End |
| Mounting: | Resilient Rings | Motor Orientation: | Horizontal |
| Drive End Bearing: | Sleeve | Opp Drive End Bearing: | Sleeve |
| Frame Material: | Rolled Steel | Shaft Type: | Flat |
| Overall Length: | 20.95 in | Frame Length: | 3.00 in |
| Shaft Diameter: | 0.500 in | Shaft Extension: | 8 1/8 in |
General Specifications
| UPC: | 786674007896 | Weight: | 9.00 LB |
| Packaged Length: | 20.18 IN | Packaged Width: | 6.81 IN |
| Packaged Height: | 6.50 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |

