Century OEM Replacement Motor, 1/6 HP, 1 Ph, 60 Hz, 115 V, 900 RPM, J56Z Frame, TEAO - C034
Part #:C034
Catalog #:C034
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/6 Hp |
| Output KW: | 0.13 kW | Voltage: | 115 V |
| Speed: | 800 rpm | Service Factor: | 1 |
| Frame: | J56Z | Enclosure: | Totally Enclosed Air Over |
| Thermal Protection: | Thermally Protected | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 3.0 A |
| Duty: | Continuous | Insulation Class: | A |
| UL: | Recognized | CSA: | Y |
| CE: | N | Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor, Single Or Dual Voltage | Starting Method: | Across The Line |
| Poles: | 8 | Rotation: | Clockwise |
| Mounting: | Cushion Base | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Special Extension | Overall Length: | 51.28 in |
| Frame Length: | 5.13 in | Shaft Diameter: | 0.749 in |
| Shaft Extension: | 21.6 in |
General Specifications
| UPC: | 786674015020 | Weight: | 45.00 LB |
| Packaged Length: | 59.00 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 7.75 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |

