A2L COMPLIANT
For more information on A2L Compliant,
click here.
POPULAR
FASCO OEM Replacement Motor, 1/8 HP, 1 Ph, 60 Hz, 115 V, 700 RPM, 1 Speed, 48 Frame, OAO - D827
Part #:D827
Catalog #:D827
Model #:5KCP39HGU789AP
KEY FEATURES
- OEM Direct Replacement Motor
- 5.6" Diameter - 48 Frame
- Permanent Split Capacitor (PSC); Capacitor Required: 6 Mfd-370 Volts (Supplied with Motor)
- Thermally Protected
- Open Shaft End and Lead End End-Frame, Enclosed Shell, Air Over
- Class B Insulation, 40°C Ambient
- Ball Bearing
- 1/2" Diameter Shaft with Flat
- 20" Leads
- Resilient Base
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/8 Hp |
| Output KW: | 0.10 kW | Voltage: | 115 V |
| Speed: | 700 rpm | Service Factor: | 1 |
| Frame: | 48 | Enclosure: | Open Air Over |
| Thermal Protection: | Thermally Protected | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 2.80 A |
| Duty: | Continuous Air Over | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | N | A2L Status: | A2L Compliant |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Poles: | 8 |
| Rotation: | Clockwise | Mounting: | Resilient Base |
| Motor Orientation: | Hor | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Flat | Overall Length: | 7.89 in |
| Frame Length: | 4.82 in | Shaft Diameter: | 0.500 in |
| Shaft Extension: | 1.50 in |
General Specifications
| UPC: | 818508020457 | Weight: | 14.00 LB |
| Packaged Length: | 14.12 IN | Packaged Width: | 8.38 IN |
| Packaged Height: | 8.00 IN | Country of Origin: | India |

