A2L COMPLIANT
For more information on A2L Compliant,
click here.
Century OEM Replacement Motor, 1 HP, 1 Ph, 60 Hz, 460 V, 1075 RPM, 1 Speed, 48 Frame, SEMI ENCLOSED - OLE1106H
Part #:OLE1106H
Catalog #:OLE1106H
KEY FEATURES
- OEM Direct Replacement Motor
- 5.6" Diameter - 48 Frame
- Permanent Split Capacitor (PSC); Capacitor Required: 15 Mfd-370 Volts (Not Supplied with Motor)
- Thermally Protected
- Open Shaft End and Lead End End-Frame, Semi-Enclosed, Air Over
- Class B Insulation, 60°C Ambient
- Ball Bearing
- 5/8" Diameter Shaft with Flat
- 68" Leads with Female Spade Terminals, 77" Leads with #10 Eyelet
- Vertical Shaft Up, Belly Band Mount (Belly Band Not Included)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1 Hp |
| Output KW: | 0.75 kW | Voltage: | 460 V |
| Speed: | 1075 rpm | Service Factor: | 1 |
| Frame: | 48Y | Enclosure: | Semi Enclosed |
| Thermal Protection: | Automatic | Ambient Temperature: | 60 °C |
| Frequency: | 60 Hz | Current: | 2.9 A |
| Duty: | Air Over | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | N | A2L Status: | A2L Compliant |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Starting Method: | Across The Line |
| Poles: | 6 | Rotation: | Counterclockwise Lead End |
| Mounting: | Round Belly Band | Motor Orientation: | Vertical Shaft Up |
| Drive End Bearing: | Ball | Opp Drive End Bearing: | Ball |
| Frame Material: | Rolled Steel | Shaft Type: | Flat |
| Overall Length: | 11.49 in | Frame Length: | 5.88 in |
| Shaft Diameter: | 0.625 in | Shaft Extension: | 3.63 in |
General Specifications
| UPC: | 786674027917 | Weight: | 25.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 15.00 IN | HTC: | 8501.40.6040 |
| Country of Origin: | Mexico |

