A2L COMPLIANT
For more information on A2L Compliant,
click here.
Century OEM Replacement Motor, 3/4 HP, 1 Ph, 60 Hz, 460 V, 1075 RPM, 1 Speed, 48 Frame, SEMI ENCL - OAN140
Part #:OAN140
Catalog #:OAN140
KEY FEATURES
- OEM Direct Replacement Motor
- 5.6" Diameter - 48 Frame
- Permanent Split Capacitor (PSC); Capacitor Required: 12.5 Mfd-370 Volts (Not Supplied with Motor)
- Thermally Protected
- Open Shaft End and Opposite Shaft End End-Frame, Enclosed Lead End Shell, Air Over
- Class B Insulation, 60°C Ambient
- Ball Bearing
- 1/2" Diameter Shaft with Double Flat
- 98" Leads with Quick Connect Terminals
- Vertical Shaft Up, Belly Band Mount (Belly Band Not Included)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 3/4 Hp |
| Output KW: | 0.56 kW | Voltage: | 460 V |
| Speed: | 1075 rpm | Service Factor: | 1.0 |
| Frame: | 48Y | Enclosure: | Semi Enclosed |
| Thermal Protection: | Automatic | Ambient Temperature: | 60 °C |
| Frequency: | 60 Hz | Current: | 2.75 A |
| Duty: | Air Over | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | N | A2L Status: | A2L Compliant |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Starting Method: | Across The Line |
| Poles: | 6 | Rotation: | Counterclockwise Lead End |
| Mounting: | Round Belly Band | Motor Orientation: | Vertical Shaft Up |
| Drive End Bearing: | Ball | Opp Drive End Bearing: | Ball |
| Frame Material: | Rolled Steel | Shaft Type: | Double Flat |
| Overall Length: | 10.36 in | Frame Length: | 5.75 in |
| Shaft Diameter: | 0.500 in | Shaft Extension: | 4.0 in |
General Specifications
| UPC: | 786674026934 | Weight: | 23.00 LB |
| Packaged Length: | 15.88 IN | Packaged Width: | 8.81 IN |
| Packaged Height: | 7.81 IN | HTC: | 8501.40.4040 |

