A2L COMPLIANT
For more information on A2L Compliant,
click here.
Century Refrigeration Motor, 1/10 HP, 1 Ph, 60/50 Hz, 115/208-230 V, 1550/1300 RPM, 1 Speed, 42 Frame, OAO - RF4401
Part #:RF4401
Catalog #:RF4401
KEY FEATURES
- Refrigeration - Unit Heater - Space Heater Motor
- 5" Diameter - 42 Frame
- Shaded Pole
- Thermally Protected
- Open Lead End and Opposite Lead End End-Frame, Enclosed Shell, Air Over
- Class A Insulation, 40°C Ambient
- Sleeve Bearing
- 3/8" Diameter Shaft with Flat
- 29" Leads
- Extended Studs Shaft End, Resilient Mounting Rings Shaft End and Opposite Shaft End, Resilient Base Mounting Clamps, Mounting Ring Adaptors, and Hex Nuts Included
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/10 Hp |
| Output KW: | 0.07 kW | Voltage: | 115/208-230 V |
| Speed: | 1550/1300 rpm | Service Factor: | 1.0 |
| Frame: | 42Y | Enclosure: | Open Air Over |
| Thermal Protection: | Automatic | Ambient Temperature: | 40 °C |
| Frequency: | 60/50 Hz | Current: | 4.0/2.0 A |
| Duty: | Air Over | Insulation Class: | A |
| UL: | Recognized | CSA: | Y |
| CE: | N | A2L Status: | A2L Compliant |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Shaded Pole | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Counterclockwise Lead End |
| Mounting: | Extended Studs | Motor Orientation: | Any |
| Drive End Bearing: | Sleeve | Opp Drive End Bearing: | Sleeve |
| Frame Material: | Na | Shaft Type: | Flat |
| Overall Length: | 7.17 in | Shaft Diameter: | 0.375 in |
| Shaft Extension: | 2.25 in |
General Specifications
| UPC: | 786674030603 | Weight: | 10.00 LB |
| Packaged Length: | 8.87 IN | Packaged Width: | 5.81 IN |
| Packaged Height: | 5.81 IN | HTC: | 8501.40.2040 |
| Country of Origin: | Mexico |

