POPULAR
FASCO Refrigeration Motor, 1/12 HP, 1 Ph, 50//60 Hz, 115/208-230 V, 1350//1550 RPM, 1 Speed, 3.3" Diameter, OAO - 9721
Part #:9721
Catalog #:9721
KEY FEATURES
- 3-IN-1 (1/12-1/15-1/20HP) - Refrigeration Motor
- 3.3" Diameter
- Permanent Split Capacitor (PSC); Capacitor Required: 4 Mfd-370 Volts (Supplied with Motor)
- Thermally Protected
- Open Air Over
- Class B Insulation, 40°C Ambient, 50/60 Hertz
- Ball Bearing
- 5/16" Diameter Flat Shaft
- 21" Leads
- Extended Studs Shaft End and Lead End, Belly Band Mount (Belly Band Not Included)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/12 Hp |
| Output KW: | 0.06 kW | Voltage: | 115/208-230 V |
| Speed: | 1350//1550 rpm | Service Factor: | 1 |
| Frame: | 3.3 | Enclosure: | Open Air Over |
| Thermal Protection: | Thermally Protected | Ambient Temperature: | 40 °C |
| Frequency: | 50//60 Hz | Current: | 0.9/0.43//1.1/0.49 A |
| Duty: | Air Over | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | N | Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Reversible |
| Mounting: | Extended Studs | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Steel |
| Shaft Type: | Flat | Overall Length: | 6.86 in |
| Frame Length: | 3.56 in | Shaft Diameter: | 0.312 in |
| Shaft Extension: | 3.25 in |
General Specifications
| UPC: | 815585020578 | Weight: | 5.00 LB |
| Packaged Length: | 8.81 IN | Packaged Width: | 5.88 IN |
| Packaged Height: | 5.81 IN | Country of Origin: | China |

