Morrill Motors ARKTIC® 59 Refrigeration Motor, 1/15 HP, 1 Ph, 60/50 Hz, 115 V, 1550/800 RPM, 2 Speed, 3.45 Frame, TEAO - 5111A
Part #:5111A
Catalog #:5111A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/15 Hp |
| Output KW: | 0.052 kW | Voltage: | 115 V |
| Speed: | 1550/800 rpm | Frame: | 3.3 |
| Enclosure: | Totally Enclosed Air Over | Thermal Protection: | Automatic |
| Ambient Temperature: | 25 °C | Frequency: | 60/50 Hz |
| Current: | 1.1 A | Duty: | Continuous Air Over |
| Insulation Class: | B | UL: | Yes |
| CSA: | Y | CE: | N |
| Number of Speeds: | 2 |
Technical Specifications
| Electrical Type: | Electronically Commutated Motor | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Clockwise Opposite Shaft End |
| Mounting: | Extended Studs | Motor Orientation: | Horizontal or VSD |
| Drive End Bearing: | Ball | Opp Drive End Bearing: | Ball |
| Frame Material: | Rolled Steel | Shaft Type: | Flat |
| Overall Length: | 6.42 in | Frame Length: | 3.36 in |
| Shaft Diameter: | 0.312 in | Shaft Extension: | 2.61 in |
General Specifications
| UPC: | 815585024651 | Weight: | 4.00 LB |
| Packaged Length: | 8.00 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 10.12 IN | Country of Origin: | Mexico |

