A2L COMPLIANT
For more information on A2L Compliant,
click here.
FASCO Refrigeration Motor, 1/15 HP, 1 Ph, 50/60 Hz, 115/208-230 V, 1550 RPM, 1 Speed, 4.4" Diameter, OAO - D483
Part #:D483
Catalog #:D483
KEY FEATURES
- Refrigeration Fan Motor
- 4.4" Diameter
- Shaded Pole
- Thermally Protected
- Enclosed Shaft End End-Frame, Open Opposite Shaft End End-Frame and Shell, Air over
- Class B Insulation, 40°C Ambient
- Sleeve Bearing
- 3/8" Diameter Shaft with Flat
- 31" Leads
- Extended Studs Opposite Shaft End, Resilient Mounting Rings
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/15 Hp |
| Output KW: | 0.05 kW | Voltage: | 115/208-230 V |
| Speed: | 1550 rpm | Service Factor: | 1 |
| Frame: | 4.4 | Enclosure: | Open Air Over |
| Thermal Protection: | Thermally Protected | Ambient Temperature: | 40 °C |
| Frequency: | 50/60 Hz | Current: | 3.2/1.6 A |
| Duty: | Air Over | Insulation Class: | A |
| UL: | Recognized | CSA: | Y |
| CE: | N | A2L Status: | A2L Compliant |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Shaded Pole | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Counterclockwise Shaft End |
| Mounting: | Resilient Ring - Extended Studs | Drive End Bearing: | Sleeve |
| Opp Drive End Bearing: | Sleeve | Frame Material: | Na |
| Shaft Type: | Flat | Overall Length: | 8.56 in |
| Shaft Diameter: | 0.375 in | Shaft Extension: | 3.15 in |
General Specifications
| UPC: | 818508020235 | Weight: | 5.60 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 4.38 IN |
| Packaged Height: | 10.00 IN | Country of Origin: | Mexico |

