POPULAR
FASCO Refrigeration Motor, 1/20 HP, 1 Ph, 60 Hz, 208-230 V, 1550 RPM, 1 Speed, 3.3" Diameter, OAO - D471
Part #:D471
Catalog #:D471
KEY FEATURES
- Refrigeration Fan Motor
- 3.3" Diameter
- Shaded Pole
- Thermally Protected
- Open Shaft End and Lead End End-Frame, Enclosed Shell, Fan Cooled, Air Over
- Class B Insulation, 40°C Ambient
- Sleeve Bearing
- 5/16" Diameter Shaft with Flat
- 33" Leads
- Extended Studs Shaft End, Resilient Mounting Ring Shaft End and Opposite Shaft End
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/20 Hp |
| Output KW: | 0.04 kW | Voltage: | 208-230 V |
| Speed: | 1550 rpm | Frame: | 3.3 |
| Enclosure: | Open Air Over | Thermal Protection: | Thermally Protected |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 1.10 A | Duty: | Air Over |
| Insulation Class: | B | UL: | Recognized |
| CSA: | Y | CE: | N |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Shaded Pole | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Counterclockwise Shaft End |
| Mounting: | Extended Studs | Drive End Bearing: | Sleeve |
| Opp Drive End Bearing: | Sleeve | Frame Material: | Steel |
| Shaft Type: | Flat & Groove | Overall Length: | 7.18 in |
| Frame Length: | 2.82 in | Shaft Diameter: | 0.313 in |
| Shaft Extension: | 2.5 in |
General Specifications
| UPC: | 818508020099 | Weight: | 5.00 LB |
| Packaged Length: | 8.00 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 4.50 IN | Country of Origin: | Mexico |

