Fasco Ventilation Motor, 1/10 HP, 1 Ph, 60 Hz, 115 V, 1050 RPM, 1 Speed, 42 Frame, OAO - D144
Part #:D144
Catalog #:D144
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/10 Hp |
| Output KW: | 0.07 kW | Voltage: | 115 V |
| Speed: | 1050 rpm | Service Factor: | 1 |
| Frame: | 42 | Enclosure: | Open Air Over |
| Thermal Protection: | Thermally Protected | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 3.6 A |
| Duty: | Air Over | Insulation Class: | A |
| UL: | Recognized | CSA: | Y |
| CE: | N | Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Shaded Pole | Starting Method: | Across The Line |
| Poles: | 6 | Rotation: | Clockwise Shaft End |
| Mounting: | Extended Studs | Drive End Bearing: | Sleeve |
| Opp Drive End Bearing: | Sleeve | Frame Material: | Na |
| Shaft Type: | Flat | Overall Length: | 7.59 in |
| Shaft Diameter: | 0.500 in | Shaft Extension: | 4.50 in |
General Specifications
| UPC: | 815585028635 | Weight: | 6.40 LB |
| Packaged Length: | 5.13 IN | Packaged Width: | 5.13 IN |
| Packaged Height: | 10.00 IN | Country of Origin: | Mexico |

