Century Carbonator Pump Motor, 1/2 HP, 1 Ph, 60/50 Hz, 115/230 V, 1800 RPM, 48 Frame, OPEN - CB2054AD
Part #:CB2054AD
Catalog #:CB2054AD
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Automatic reset thermal protector (as noted) protects against overload.
- Permanently lubricated sealed bearings extend the lifetime of the motor.
- Interchangeable with most OEM designs.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/2 Hp |
| Output KW: | 0.37 kW | Voltage: | 115/230 V |
| Speed: | 1725/1425 rpm | Service Factor: | 1.0 |
| Frame: | 48 | Enclosure: | Open Enclosed |
| Thermal Protection: | Automatic | Ambient Temperature: | 40 °C |
| Frequency: | 60/50 Hz | Current: | 6.8/3.4 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | N | Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Split Phase | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Reversible |
| Mounting: | Resilient Base | Drive End Bearing: | Sleeve |
| Opp Drive End Bearing: | Sleeve | Frame Material: | Rolled Steel |
| Shaft Type: | Slot | Overall Length: | 8.79 in |
| Frame Length: | 5.44 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 0.28 in |
General Specifications
| UPC: | 786674017123 | Weight: | 18.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 7.50 IN |
| Packaged Height: | 7.00 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |

