NEW TO LEESON
LEESON Carbonator Pump Motor, 1/3 HP, 1 Ph, 60 Hz, 100-120/200-240 V, 48Y Frame, DP - H683
Part #:5KH33GNA444X
Catalog #:H683
Model #:5KH33GNA444AX
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Automatic reset thermal protector (as noted) protects against overload.
- Permanently lubricated sealed bearings extend the lifetime of the motor.
- Interchangeable with most OEM designs.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/3 Hp |
| Output KW: | 0.25 kW | Voltage: | 100-120/200-240 V |
| Speed: | 1725 rpm | Service Factor: | 1 |
| Frame: | 48Y | Enclosure: | Drip Proof |
| Thermal Protection: | Automatic | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 5.5-5.2/2.7-2.6 A |
| Power Factor: | 0 | Duty: | Continuous |
| Insulation Class: | F | KVA Code: | L |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N |
Technical Specifications
| Electrical Type: | Split Phase | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Motor Orientation: | Any | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Special Extension |
General Specifications
| UPC: | 722856031709 | Weight: | 17.00 LB |
| Packaged Length: | 12.63 IN | Packaged Width: | 6.94 IN |
| Packaged Height: | 7.50 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |

