Century Jet Pump Motor, 1 HP, 1 Ph, 60 Hz, 230/115 V, 3600 RPM, 56J Frame, ODP - T1102
Part #:T1102
Catalog #:T1102
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1 Hp |
| Output KW: | 0.75 kW | Voltage: | 230/115 V |
| Speed: | 3450 rpm | Service Factor: | 1.4 |
| Frame: | 56J | Enclosure: | Open Drip Proof |
| Thermal Protection: | Automatic | Efficiency: | 71.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 6.2/12.4 A | Duty: | Continuous |
| Insulation Class: | B | UL: | No |
| CSA: | Y | CE: | N |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Induction Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Counterclockwise Pump End |
| Mounting: | Round | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Threaded | Overall Length: | 12.56 in |
| Frame Length: | 6.75 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 2.433 in |
General Specifications
| UPC: | 786674032065 | Weight: | 23.00 LB |
| Packaged Length: | 15.98 IN | Packaged Width: | 9.33 IN |
| Packaged Height: | 9.41 IN | HTC: | 8501.40.6040 |
| Country of Origin: | China |

