LEESON Jet Pump Motor, 5 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 56J Frame, DP - 116698.00
Part #:116698.00
Catalog #:116698.00
Model #:C6T34DC92A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 5 & 3 Hp |
| Output KW: | 3.7 & 2.2 kW | Voltage: | 230/460 & 190/380 V |
| Speed: | 3490 & 2890 rpm | Service Factor: | 1.15 & 1.15 |
| Frame: | 56J | Enclosure: | Drip Proof |
| Thermal Protection: | No Protection | Efficiency: | 85.5 & 86.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 & 50 Hz |
| Current: | 12.4/6.2 & 9.4/4.7 A | Power Factor: | 86.5 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | A | KVA Code: | L |
| Drive End Bearing Size: | 6205 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 22 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Induction Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Reversible |
| Resistance Main: | 3.1 Ohms | Mounting: | Round |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | J | Overall Length: | 13.68 in |
| Frame Length: | 8.50 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 2.44 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720346570 | Weight: | 52.00 LB |
| Packaged Length: | 19.50 IN | Packaged Width: | 10.44 IN |
| Packaged Height: | 10.88 IN | Country of Origin: | United States of America |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Pull-Up | 0.00 | 0.0 | 23.00 | 307.0 | 400 | 0.00 | 0.0 | 5.00 |
| Full Load | 6.20 | 0.0 | 7.50 | 100.0 | 3,488 | 0.00 | 0.0 | 5.00 |
| Locked-Rotor | 59.00 | 0.0 | 25.00 | 333.0 | 0 | 0.00 | 0.0 | 5.00 |
| Break-Down | 0.00 | 0.0 | 31.00 | 413.0 | 2,400 | 0.00 | 0.0 | 5.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 150 % |
| Current (Amps) | 3.20 | 3.29 | 3.50 | 4.65 | 6.00 | 7.46 | 9.09 |
| Rated Output (KW) | 0.14 | 1.78 | 2.00 | 3.02 | 4.15 | 5.30 | 6.54 |
| Efficiency (%) | 0.0 | 93.6 | 93.6 | 92.7 | 89.9 | 88.0 | 85.6 |
| Power Factor (%) | 5.6 | 68.0 | 71.5 | 81.6 | 86.8 | 89.2 | 90.3 |
| Speed (RPM) | 3,598 | 3,557 | 3,551 | 3,522 | 3,488 | 3,454 | 3,417 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 60.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 3.30 | 3.70 | 3.40 | 7.50 | 9.50 | 11.53 |

