Century Pool Pump Motor, 1.0 HP, 1 Ph, 60 Hz, 115/230 V, 3600 RPM, Y56Y Frame, DP - B2848V1
Part #:B2848V1
Catalog #:B2848V1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1.0 Hp |
| Output KW: | 0.75 kW | Voltage: | 115/230 V |
| Speed: | 3450 rpm | Service Factor: | 1.65 |
| Frame: | Y56Y | Enclosure: | Drip Proof |
| Thermal Protection: | Thermally Protected | Efficiency: | 61 % |
| Ambient Temperature: | 50 °C | Frequency: | 60 Hz |
| Current: | 11.8/5.9 A | Duty: | Continuous |
| Insulation Class: | F | UL: | Recognized |
| CSA: | Y | Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor, Single Or Dual Voltage | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Counterclockwise Pump End |
| Mounting: | Round | Motor Orientation: | Horizontal |
| Drive End Bearing: | Ball | Opp Drive End Bearing: | Ball |
| Frame Material: | Rolled Steel | Shaft Type: | 1/2 Thread |
| Overall Length: | 12.95 in | Frame Length: | 8.50 in |
| Shaft Diameter: | 0.625 in | Shaft Extension: | 0.91 in |
General Specifications
| UPC: | 786674076625 | Weight: | 26.66 LB |
| Packaged Length: | 15.98 IN | Packaged Width: | 10.75 IN |
| Packaged Height: | 9.13 IN | HTC: | 8501.40.6040 |
| Country of Origin: | Thailand |

