Century Pool Pump Motor, 1.0 HP, 1 Ph, 60 Hz, 230/115 V, 3600 RPM, P56Y Frame, DP - B2853V1
Part #:B2853V1
Catalog #:B2853V1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1.0 Hp |
| Output KW: | 0.75 kW | Voltage: | 230/115 V |
| Speed: | 3450 rpm | Service Factor: | 1.25 |
| Frame: | P56Y | Enclosure: | Drip Proof |
| Thermal Protection: | Thermally Protected | Ambient Temperature: | 50 °C |
| Frequency: | 60 Hz | Current: | SF 6.5/13.0 A |
| Duty: | Continuous | Insulation Class: | F |
| UL: | Recognized | CSA: | Y |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor, Single Or Dual Voltage | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Counterclockwise Pump End |
| Mounting: | Round | Motor Orientation: | Horizontal |
| Drive End Bearing: | Ball | Opp Drive End Bearing: | Ball |
| Frame Material: | Rolled Steel | Shaft Type: | 1/2 Thread |
| Overall Length: | 12.44 in | Frame Length: | 8.00 in |
| Shaft Diameter: | 0.625 in | Shaft Extension: | .910 in |
General Specifications
| UPC: | 786674071644 | Weight: | 24.00 LB |
| Packaged Length: | 15.98 IN | Packaged Width: | 10.75 IN |
| Packaged Height: | 9.13 IN | HTC: | 8501.40.6040 |
| Country of Origin: | Thailand |

