Century Pool Pump Motor, 1/2 HP, 1 Ph, 60 Hz, 230/115 V, 3600 RPM, 48Y Frame, ODP - USQ1052
Part #:USQ1052
Catalog #:USQ1052
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/2 Hp |
| Output KW: | 0.37 kW | Voltage: | 230/115 V |
| Speed: | 3450 rpm | Service Factor: | 1.3 |
| Frame: | 48Y | Enclosure: | Open Drip Proof |
| Thermal Protection: | Automatic | Ambient Temperature: | 50 °C |
| Frequency: | 60 Hz | Current: | 5.0/9.9 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Cap Start Motor | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Counterclockwise Pump End |
| Mounting: | Round | Motor Orientation: | Horizontal |
| Drive End Bearing: | Ball | Opp Drive End Bearing: | Ball |
| Frame Material: | Rolled Steel | Shaft Type: | 1/2 Thread |
| Overall Length: | 11.82 in | Frame Length: | 8.06 in |
| Shaft Diameter: | 0.625 in | Shaft Extension: | 0.906 in |
General Specifications
| UPC: | 786674033222 | Weight: | 17.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.50 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |

