Century Centurion PRO ® Motors Pool Pump Motor, 1.25 HP, 1 Ph, 60 Hz, 230/115 V, 3600 RPM, 48Y Frame, ODP - HSQ125
Part #:HSQ125
Catalog #:HSQ125
KEY FEATURES
- Premium Sealed 203 Bearings Both Ends
- Open & Accessible Terminal Board & Wiring Compartment For Easy Installation
- New Triple Seal Protection on Pump-End Bearing
- Voltage Change Device
- Definitive Shaft Access (7/16" Wrench)
- UL 1081 Design
- 50°C Ambient
- 303 Stainless Steel Shaft
- Centurion PRO
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1.25 Hp |
| Output KW: | 0.93 kW | Voltage: | 230/115 V |
| Speed: | 3450 rpm | Service Factor: | 1 |
| Frame: | 48Y | Enclosure: | Open Drip Proof |
| Thermal Protection: | Automatic | Ambient Temperature: | 50 °C |
| Frequency: | 60 Hz | Current: | 7.4/14.8 A |
| Duty: | Continuous | Insulation Class: | F |
| UL: | Recognized | CSA: | Y |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Induction Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Counterclockwise Pump End |
| Mounting: | Round | Motor Orientation: | Horizontal |
| Drive End Bearing: | Ball | Opp Drive End Bearing: | Ball |
| Frame Material: | Rolled Steel | Shaft Type: | 1/2 Thread |
| Overall Length: | 12.98 in | Frame Length: | 9.00 in |
| Shaft Diameter: | 0.625 in | Shaft Extension: | 0.906 in |
General Specifications
| UPC: | 786674069757 | Weight: | 23.00 LB |
| Packaged Length: | 15.98 IN | Packaged Width: | 9.13 IN |
| Packaged Height: | 9.02 IN | Country of Origin: | Mexico |

