Century Pool Pump Motor, 1.5/.188 HP, 1 Ph, 60 Hz, 115 V, 3600 RPM, 48Y Frame, ODP - BN50V1
Part #:BN50V1
Catalog #:BN50V1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1.5/.188 Hp |
| Output KW: | 1.1 kW | Voltage: | 115 V |
| Speed: | 3450/1725 rpm | Service Factor: | 1 |
| Frame: | 48Y | Enclosure: | Open Drip Proof |
| Thermal Protection: | Thermally Protected | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 13.5/4.7 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| Number of Speeds: | 2 |
Technical Specifications
| Electrical Type: | Cap Start Low Speed, Psc High Speed | Starting Method: | Across The Line |
| Poles: | 2/4 | Rotation: | Counterclockwise Pump End |
| Mounting: | Thru Bolt | Motor Orientation: | Horizontal |
| Drive End Bearing: | Ball | Opp Drive End Bearing: | Ball |
| Frame Material: | Rolled Steel | Shaft Type: | 3/8 Threaded |
| Overall Length: | 13.21 in | Frame Length: | 8.00 in |
| Shaft Diameter: | 0.500 in | Shaft Extension: | 2.375 in |
General Specifications
| UPC: | 786674056801 | Weight: | 27.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 11.00 IN | HTC: | 8501.40.6040 |
| Country of Origin: | Mexico |

