Century Pool Pump Motor, 1.5 HP, 1 Ph, 60 Hz, 230/115 V, 3600 RPM, M56J Frame, DP - HBC150
Part #:HBC150
Catalog #:HBC150
KEY FEATURES
- Long lasting with Triple Seal™ protection to prevent water and debris intrustion
- Fast and easy installation with the open and accessible terminal board and wiring compartment
- Premium sealed 203 bearings both ends
- Definitive shaft access (7/16” wrench)
- Voltage change device
- Open dripproof
- Designed for optimal performance and efficiency
- Most durable and economical solution in the market today
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1.5 Hp |
| Output KW: | 1.1 kW | Voltage: | 230/115 V |
| Speed: | 3450 rpm | Service Factor: | 1.0 |
| Frame: | M56J | Enclosure: | Drip Proof |
| Thermal Protection: | Thermally Protected | Ambient Temperature: | 50 °C |
| Frequency: | 60 Hz | Current: | SF 7.2/14.4 A |
| Duty: | Continuous | Insulation Class: | F |
| UL: | Recognized | CSA: | Y |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor, Single Or Dual Voltage | Poles: | 2 |
| Rotation: | Counterclockwise Pump End | Mounting: | Round |
| Drive End Bearing: | Ball | Opp Drive End Bearing: | Ball |
| Frame Material: | Rolled Steel | Shaft Type: | Threaded |
| Frame Length: | 6.75 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 2.57 in |
General Specifications
| UPC: | 786674071477 | Weight: | 25.00 LB |
| Packaged Length: | 14.17 IN | Packaged Width: | 9.13 IN |
| Packaged Height: | 9.13 IN | Country of Origin: | Thailand |

