Century VGreen® Variable Speed Motors Pool Pump Motor, 1.65/1.50 HP, 1 Ph, 50//60 Hz, 230/115 V, 48Y Frame, TEFC - EVQ165
Part #:EVQ165
Catalog #:EVQ165
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1.65/1.50 Hp |
| Output KW: | 1.2 kW | Voltage: | 230/115 V |
| Speed: | 600-3450 rpm | Service Factor: | 1.00 |
| Frame: | 48Y | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | Automatic | Ambient Temperature: | 50 °C |
| Frequency: | 50//60 Hz | Current: | 10.5/17.7 MAX A |
| Duty: | Continuous | Insulation Class: | F |
| UL: | Recognized | CSA: | N |
| CE: | Y | Number of Speeds: | VAR |
Technical Specifications
| Electrical Type: | Permanent Magnet Motor | Starting Method: | Inverter Duty |
| Poles: | 2 | Rotation: | Clockwise Lead End |
| Mounting: | Round | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Threaded | Frame Length: | 8.68 in |
| Shaft Diameter: | 0.625 in | Shaft Extension: | 1/2-20 THREAD in |
General Specifications
| UPC: | 786674077202 | Weight: | 21.12 LB |
| Packaged Length: | 15.75 IN | Packaged Width: | 10.75 IN |
| Packaged Height: | 9.13 IN | Country of Origin: | Thailand |

