Century Pool Pump Motor, 2 HP, 1 Ph, 60 Hz, 208-230/115 V, 3600 RPM, 56J Frame, ODP - UST1202
Part #:UST1202
Catalog #:UST1202
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 2 Hp |
| Output KW: | 1.5 kW | Voltage: | 208-230/115 V |
| Speed: | 3450 rpm | Service Factor: | 1.1 |
| Frame: | 56J | Enclosure: | Open Drip Proof |
| Thermal Protection: | Automatic | Ambient Temperature: | 50 °C |
| Frequency: | 60 Hz | Current: | 10.4-9.8/19.6 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Counterclockwise Pump End |
| Mounting: | Round | Motor Orientation: | Horizontal |
| Drive End Bearing: | Ball | Opp Drive End Bearing: | Ball |
| Frame Material: | Rolled Steel | Shaft Type: | 7/16 Thread |
| Overall Length: | 15.20 in | Frame Length: | 9.38 in |
| Shaft Diameter: | 0.625 in | Shaft Extension: | 2.565 in |
General Specifications
| UPC: | 786674033352 | Weight: | 33.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 11.00 IN | HTC: | 8501.40.6040 |
| Country of Origin: | Thailand |

