Century Pool Pump Motor, 2 HP, 1 Ph, 60 Hz, 230 V, 3600 RPM, 56Y Frame, ODP - B2855
Part #:B2855
Catalog #:B2855
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 2 Hp |
| Output KW: | 1.5 kW | Voltage: | 230 V |
| Speed: | 3450 rpm | Service Factor: | 1.1 |
| Frame: | 56Y | Enclosure: | Open Drip Proof |
| Thermal Protection: | Thermally Protected | Ambient Temperature: | 50 °C |
| Frequency: | 60 Hz | Current: | SF 10.0 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | N | Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor, Single Or Dual Voltage | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Counterclockwise Pump End |
| Mounting: | Round | Motor Orientation: | Horizontal |
| Drive End Bearing: | Ball | Opp Drive End Bearing: | Ball |
| Frame Material: | Rolled Steel | Shaft Type: | 1/2 Thread |
| Overall Length: | 13.46 in | Frame Length: | 9.00 in |
| Shaft Diameter: | 0.625 in | Shaft Extension: | 0.91 in |
General Specifications
| UPC: | 786674076649 | Weight: | 32.37 LB |
| Packaged Length: | 15.98 IN | Packaged Width: | 10.75 IN |
| Packaged Height: | 9.13 IN | HTC: | 8501.40.6040 |
| Country of Origin: | Mexico |

