Century Pool Pump Motor, 3/4 HP, 1 Ph, 60 Hz, 208-230-115 V, 3600 RPM, Y56Y Frame, ODP - HSQ1072
Part #:HSQ1072
Catalog #:HSQ1072
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 3/4 Hp |
| Output KW: | 0.56 kW | Voltage: | 208-230-115 V |
| Speed: | 3450 rpm | Service Factor: | 1.85 |
| Frame: | Y56Y | Enclosure: | Open Drip Proof |
| Thermal Protection: | Thermally Protected | Ambient Temperature: | 60 °C |
| Frequency: | 60 Hz | Current: | 7.0-5.8/11.6 A |
| Duty: | Continuous | Insulation Class: | F |
| UL: | Recognized | CSA: | Y |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start, Capacitor Run, Single Or Dual Voltage | Poles: | 2 |
| Rotation: | Counterclockwise Pump End | Mounting: | Round |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | 1/2 Threaded | Overall Length: | 13.14 in |
| Frame Length: | 8.75 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 0.91 in |
General Specifications
| UPC: | 786674025203 | Weight: | 31.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 11.00 IN | HTC: | 8501.40.6040 |
| Country of Origin: | Mexico |

