LEESON Severe Duty Motor, 0.75 & 0.75 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1200 & 1000 RPM, 143T Frame, TEFC - E373
Part #:143TTFN6576
Catalog #:E373
Model #:143TTFN6576AA
KEY FEATURES
- Exempt from NEMA Premium efficiency requirement, C-face addtion results in non-NEMA "AH" dim (+12" then NEMA)
- C-face addition may result in non-NEMA "BA" dim, For new "BA" dim consult chart found in modification section
- 100% cast iron construction for rigidity and reduced vibration
- Provisions to add stub shaft for an encoder (182T-449T, TEFC only)
- Internal and external epoxy paint
- IRIS® Class F insulation system
- Constant Torque speed range is listed in CT SPEED RANGE column
- 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
- Bearing caps (254T and larger), Precision balanced to .08”/sec
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 0.75 & 0.75 Hp |
| Output KW: | 0.56 & 0.56 kW | Voltage: | 460 & 380 V |
| Speed: | 1160 & 960 rpm | Service Factor: | 1.25 & 1.0 |
| Frame: | 143T | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 78.5 & 74 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 & 50 Hz |
| Current: | 1.4 & 1.6 A | Power Factor: | 62 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | B | KVA Code: | K |
| Drive End Bearing Size: | 6205 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 54 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Inverter Rated | Starting Method: | Line Or Inverter |
| Poles: | 6 | Rotation: | Reversible |
| Resistance Main: | 23.7 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Cast Iron |
| Shaft Type: | T | Overall Length: | 12.92 in |
| Frame Length: | 6.25 in | Shaft Diameter: | 0.875 in |
| Shaft Extension: | 2.56 in | Assembly/Box Mounting: | F1/F2 CAPABLE |
General Specifications
| UPC: | 722856018960 | Weight: | 55.00 LB |
| Packaged Length: | 15.50 IN | Packaged Width: | 14.00 IN |
| Packaged Height: | 9.38 IN | HTC: | 8501.51.4040 |
| Country of Origin: | United States of America |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Break-Down | 4.80 | 343.0 | 12.00 | 353.0 | 875 | 92.0 | 0.75 | |
| Locked-Rotor | 8.50 | 607.0 | 9.00 | 265.0 | 0 | 60.0 | 0.75 | |
| No Load | 1.00 | 71.0 | 0.00 | 0.0 | 1,200 | 0.75 | ||
| 1/3 | 6.00 | 429.0 | 7.50 | 221.0 | 400 | 0.75 | ||
| Pull-Up | 5.90 | 421.0 | 8.00 | 235.0 | 600 | 0.75 | ||
| Full Load | 1.40 | 100.0 | 3.40 | 100.0 | 1,160 | 0.75 | ||
| 2/3 | 5.50 | 393.0 | 9.50 | 279.0 | 800 | 0.75 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % |
| Current (Amps) | 1.00 | 1.05 | 1.10 | 1.30 | 1.40 | 1.50 | 1.60 |
| Rated Output (KW) | 0.09 | 0.20 | 0.40 | 0.50 | 0.70 | 0.80 | 0.90 |
| Efficiency (%) | 0.0 | 62.0 | 74.0 | 78.0 | 78.5 | 78.5 | 79.5 |
| Power Factor (%) | 10.0 | 24.5 | 40.0 | 52.5 | 62.0 | 66.0 | 70.5 |
| Speed (RPM) | 1,200 | 1,190 | 1,180 | 1,170 | 1,160 | 1,155 | 1,150 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 30.0 | 40.0 | 50.0 |
| Torque (ft-lbs) | 0.00 | 0.83 | 1.70 | 2.50 | 3.40 | 3.90 | 4.60 |

