NEW TO LEESON
LEESON Severe Duty Motor, 1 HP, 3 Ph, 60 Hz, 230/460 V, 1200 RPM, 145T Frame, TENV - E462A
Part #:145T11TCR60007A1
Catalog #:E462A
Model #:145T11TCR60007A1A
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use.
- Class F Insulation protects motor for a maximum temperature rating.
- Cast iron and streel frame construction for durability.
- Internal corrosion protection extends motor life.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 1 Hp |
| Output KW: | 0.75 kW | Voltage: | 230/460 V |
| Speed: | 1150 rpm | Service Factor: | 1.15 |
| Frame: | 145T | Enclosure: | Totally Enclosed Non Ventilated |
| Thermal Protection: | No Protection | Efficiency: | 82.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 3.6/1.8 A | Power Factor: | 63 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | B | KVA Code: | J |
| Drive End Bearing Size: | 6205 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 54 |
| Number of Speeds: | 1 | Hazardous Location: | DIVISION 2 T2B |
Technical Specifications
| Electrical Type: | Squirrel Cage Inverter Rated | Starting Method: | Line Or Inverter |
| Poles: | 6 | Rotation: | Reversible |
| Resistance Main: | 0 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Cast Iron |
| Shaft Type: | T | Shaft Diameter: | 0.875 in |
| Assembly/Box Mounting: | F1/F2 CAPABLE | Inverter Load: | CONSTANT 10:1 |
General Specifications
| UPC: | 722856078506 | Weight: | 70.00 LB |
| Packaged Length: | 15.50 IN | Packaged Width: | 14.00 IN |
| Packaged Height: | 9.38 IN | Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Pull-Up | 9.95 | 553.0 | 12.11 | 269.0 | 121 | 4.18 | 52.7 | 1.00 |
| Break-Down | 7.00 | 389.0 | 16.25 | 361.0 | 814 | 3.85 | 48.8 | 1.00 |
| Locked-Rotor | 10.00 | 556.0 | 12.45 | 277.0 | 0 | 4.15 | 52.0 | 1.00 |
| Full Load | 1.80 | 100.0 | 4.50 | 100.0 | 1,150 | 0.89 | 63.0 | 1.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % |
| Current (Amps) | 1.20 | 1.23 | 1.36 | 1.54 | 1.80 | 1.90 | 2.00 |
| Rated Output (KW) | 0.06 | 0.25 | 0.46 | 0.66 | 0.89 | 1.00 | 1.08 |
| Efficiency (%) | 0.0 | 74.5 | 81.5 | 82.5 | 82.5 | 82.5 | 81.5 |
| Power Factor (%) | 5.7 | 25.1 | 41.1 | 53.2 | 63.0 | 65.8 | 67.5 |
| Speed (RPM) | 1,200 | 1,190 | 1,175 | 1,165 | 1,150 | 1,145 | 1,140 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 40.0 | 47.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 1.09 | 2.22 | 3.36 | 4.50 | 5.25 | 5.75 |

