Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century Severe Duty Motor, 10 HP, 3 Ph, 60 Hz, 208-230/460 V, 1200 RPM, 256T Frame, TEFC - SD117
Part #:SD117
Catalog #:SD117
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 10 Hp |
| Output KW: | 7.5 kW | Voltage: | 208-230/460 V |
| Speed: | 1180 rpm | Service Factor: | 1.15 |
| Frame: | 256T | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 14 A |
| Duty: | Continuous | Insulation Class: | F |
| UL: | Recognized | CSA: | Y |
| CE: | Y | Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | POLYPHASE | Starting Method: | Across The Line |
| Poles: | 6 | Rotation: | Reversible |
| Mounting: | Rigid Base | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Cast Iron |
| Shaft Type: | Keyed | Overall Length: | 27.84 in |
| Frame Length: | 12.59 in | Shaft Diameter: | 1.625 in |
| Shaft Extension: | 4 in |
General Specifications
| UPC: | 786674063595 | Weight: | 369.00 LB |
| Packaged Length: | 31.42 IN | Packaged Width: | 24.49 IN |
| Packaged Height: | 24.40 IN | Country of Origin: | China |

