NEW TO LEESON
LEESON Severe Duty Motor, 2 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 145T Frame, TENV - E654A
Part #:145TTTN16629
Catalog #:E654A
Model #:145TTTN16629AA
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use.
- Class F Insulation protects motor for a maximum temperature rating.
- Cast iron and streel frame construction for durability.
- Internal corrosion protection extends motor life.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 2 Hp |
| Output KW: | 1.5 kW | Voltage: | 460 V |
| Speed: | 1740 rpm | Service Factor: | 1.15 |
| Frame: | 145T | Enclosure: | Totally Enclosed Non Ventilated |
| Thermal Protection: | No Protection | Efficiency: | 86.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 3.0 A | Power Factor: | 78 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | B | KVA Code: | N |
| Drive End Bearing Size: | 6205 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 54 |
| Number of Speeds: | 1 | Hazardous Location: | DIVISION 2 T2B |
Technical Specifications
| Electrical Type: | Squirrel Cage Inverter Rated | Starting Method: | Line Or Inverter |
| Poles: | 4 | Rotation: | Reversible |
| Resistance Main: | 6.51 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Cast Iron |
| Shaft Type: | T | Overall Length: | 11.43 in |
| Frame Length: | 6.25 in | Shaft Diameter: | 0.875 in |
| Shaft Extension: | 2.56 in | Assembly/Box Mounting: | F1/F2 CAPABLE |
| Inverter Load: | CONSTANT 10:1 |
General Specifications
| UPC: | 722856051158 | Weight: | 65.00 LB |
| Packaged Length: | 15.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 9.38 IN | HTC: | 8501.52.4000 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| 1/3 | 25.00 | 800.0 | 18.50 | 308.0 | 600 | 2.00 | ||
| Locked-Rotor | 30.00 | 833.0 | 22.00 | 367.0 | 0 | 61.0 | 2.00 | |
| Break-Down | 16.00 | 533.0 | 28.00 | 467.0 | 1,050 | 76.5 | 2.00 | |
| 2/3 | 21.00 | 700.0 | 23.00 | 383.0 | 1,200 | 2.00 | ||
| Pull-Up | 22.50 | 750.0 | 20.00 | 333.0 | 900 | 2.00 | ||
| No Load | 1.60 | 53.0 | 0.00 | 0.0 | 1,800 | 2.00 | ||
| Full Load | 3.00 | 100.0 | 6.00 | 100.0 | 1,740 | 2.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % |
| Current (Amps) | 1.60 | 2.00 | 2.10 | 2.50 | 3.00 | 3.10 | 3.30 |
| Rated Output (KW) | 0.12 | 0.50 | 0.90 | 1.30 | 1.70 | 2.00 | 2.20 |
| Efficiency (%) | 0.0 | 74.0 | 82.5 | 85.5 | 86.5 | 85.5 | 85.5 |
| Power Factor (%) | 9.5 | 35.0 | 55.0 | 70.0 | 78.0 | 81.0 | 82.5 |
| Speed (RPM) | 1,800 | 1,785 | 1,775 | 1,760 | 1,740 | 1,735 | 1,730 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 80.0 | 95.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 1.50 | 3.00 | 4.50 | 6.00 | 7.00 | 7.60 |

