Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century Severe Duty Motor, 3 HP, 3 Ph, 60 Hz, 208-230/460 V, 1200 RPM, 213T Frame, TEFC - SD108
Part #:SD108
Catalog #:SD108
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 3 Hp |
| Output KW: | 2.2 kW | Voltage: | 208-230/460 V |
| Speed: | 1180 rpm | Service Factor: | 1.15 |
| Frame: | 213T | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 89.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 4.3 A | Duty: | Continuous |
| Insulation Class: | F | UL: | Recognized |
| CSA: | Y | CE: | Y |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | POLYPHASE | Starting Method: | Across The Line |
| Poles: | 6 | Rotation: | Reversible |
| Mounting: | Rigid Base | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Cast Iron |
| Shaft Type: | Keyed | Overall Length: | 17.91 in |
| Frame Length: | 7.24 in | Shaft Diameter: | 1.375 in |
| Shaft Extension: | 3.38 in |
General Specifications
| UPC: | 786674063502 | Weight: | 182.00 LB |
| Packaged Length: | 20.86 IN | Packaged Width: | 11.76 IN |
| Packaged Height: | 21.03 IN | HTC: | 8501.52.4000 |
| Country of Origin: | China |

