LEESON Special Voltage Motor, 2 HP, 3 Ph, 50 Hz, 220/380/440 V, 1500 RPM, 145T Frame, TEFC - 121095.00
Part #:121095.00
Catalog #:121095.00
Model #:C145T14FB14E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 2 Hp |
| Output KW: | 1.5 kW | Voltage: | 220/380/440 V |
| Speed: | 1440 rpm | Service Factor: | 1.15 |
| Frame: | 145T | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 81.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 50 Hz |
| Current: | 6.3/3.7/3.2 A | Power Factor: | 76 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | NO DESIGN CODE | KVA Code: | J |
| Drive End Bearing Size: | 6205 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 54 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Induction Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Reversible |
| Resistance Main: | 2.3 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | T | Overall Length: | 13.18 in |
| Frame Length: | 7.25 in | Shaft Diameter: | 0.875 in |
| Shaft Extension: | 2.25 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720016718 | Weight: | 42.00 LB |
| Packaged Length: | 14.44 IN | Packaged Width: | 10.44 IN |
| Packaged Height: | 10.88 IN | Country of Origin: | United States of America |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Pull-Up | 23.03 | 0.0 | 21.90 | 0.0 | 120 | 11.43 | 0.0 | 2.00 |
| Locked-Rotor | 23.63 | 0.0 | 22.00 | 0.0 | 0 | 11.57 | 0.0 | 2.00 |
| Full Load | 3.62 | 0.0 | 7.20 | 0.0 | 1,445 | 1.78 | 74.6 | 2.00 |
| Break-Down | 17.41 | 0.0 | 26.30 | 0.0 | 900 | 9.44 | 0.0 | 2.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 150 % | 175 % | 200 % |
| Current (Amps) | 1.90 | 3.14 | 3.39 | 3.74 | 4.18 | 4.67 | 5.23 | 5.82 | 6.45 |
| Rated Output (KW) | 0.15 | 0.64 | 1.04 | 1.45 | 1.89 | 2.34 | 2.81 | 3.29 | 3.80 |
| Efficiency (%) | 0.0 | 59.8 | 72.4 | 77.2 | 78.3 | 78.1 | 77.1 | 75.4 | 73.4 |
| Power Factor (%) | 10.5 | 26.6 | 40.2 | 50.9 | 59.2 | 65.7 | 70.3 | 74.2 | 77.3 |
| Speed (RPM) | 1,499 | 1,487 | 1,474 | 1,460 | 1,445 | 1,429 | 1,410 | 1,388 | 1,364 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 1.80 | 3.60 | 5.40 | 7.20 | 9.00 | 10.80 | 12.60 | 14.40 |

