LEESON Special Voltage Motor, 3 HP, 1 Ph, 50 Hz, 220 V, 3000 RPM, 145T Frame, TEFC - 121070.00
Part #:121070.00
Catalog #:121070.00
Model #:C145K28FB6E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 3 Hp |
| Output KW: | 2.2 kW | Voltage: | 220 V |
| Speed: | 2850 rpm | Service Factor: | 1 |
| Frame: | 145T | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 84 % |
| Ambient Temperature: | 40 °C | Frequency: | 50 Hz |
| Current: | 12.4 A | Power Factor: | 97 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | L | KVA Code: | L |
| Drive End Bearing Size: | 6205 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 54 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Selective Counterclockwise |
| Resistance Main: | .72 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | T | Overall Length: | 14.43 in |
| Frame Length: | 8.50 in | Shaft Diameter: | 0.875 in |
| Shaft Extension: | 2.25 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720016473 | Weight: | 53.00 LB |
| Packaged Length: | 19.50 IN | Packaged Width: | 10.44 IN |
| Packaged Height: | 10.88 IN | Country of Origin: | United States of America |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Pull-Up | 0.00 | 0.0 | 11.10 | 206.0 | 0 | 0.00 | 0.0 | 3.00 |
| Locked-Rotor | 78.00 | 0.0 | 13.80 | 256.0 | 0 | 0.00 | 0.0 | 3.00 |
| Break-Down | 0.00 | 0.0 | 12.10 | 224.0 | 0 | 0.00 | 0.0 | 3.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 150 % |
| Current (Amps) | 2.20 | 3.70 | 6.30 | 9.00 | 12.30 | 15.80 | 0.00 |
| Rated Output (KW) | 0.23 | 0.72 | 1.32 | 1.91 | 2.62 | 3.36 | 0.00 |
| Efficiency (%) | 0.0 | 79.2 | 85.9 | 87.7 | 84.0 | 80.7 | 0.0 |
| Power Factor (%) | 48.3 | 88.5 | 94.9 | 96.5 | 96.9 | 96.6 | 0.0 |
| Speed (RPM) | 2,997 | 2,975 | 2,946 | 2,913 | 2,872 | 2,826 | 0 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 95.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 1.35 | 2.70 | 4.05 | 5.40 | 6.75 | 0.00 |

