LEESON SST Duck™ General Purpose Motor, 1 HP, 1 Ph, 60 Hz, 115/230 V, 1800 RPM, 56C Frame, TEFC - 191479.00
Part #:191479.00
Catalog #:191479.00
Model #:C6C17WK16A
KEY FEATURES
- Full stainless steel exterior promotes resistance to water and chemical corrosion.
- Double sealed bearings extend the lifetime of the motor by combating early signs of bearing failure.
- Stainless steel output shaft seals protect against external contaminants.
- Insulation systems deliver superior protection against voltage spikes.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1 Hp |
| Output KW: | 0.75 kW | Voltage: | 115/230 V |
| Speed: | 1725 rpm | Service Factor: | 1.15 |
| Frame: | 56C | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 69 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 13.6/6.8 A | Power Factor: | 69 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | N | KVA Code: | K |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 55 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Induction Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 1.654 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Stainless Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 12.24 in |
| Frame Length: | 6.63 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.88 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720399484 | Weight: | 38.00 LB |
| Packaged Length: | 13.78 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 10.00 IN | Country of Origin: | China |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Break-Down | 19.00 | 286.0 | 7.37 | 246.0 | 1,500 | 3.47 | 0.0 | 1.00 |
| Locked-Rotor | 39.00 | 586.0 | 8.76 | 292.0 | 0 | 7.49 | 0.0 | 1.00 |
| Full Load | 6.65 | 100.0 | 3.00 | 100.0 | 1,745 | 1.02 | 66.8 | 1.00 |
| Pull-Up | 24.00 | 361.0 | 6.35 | 212.0 | 1,260 | 4.21 | 0.0 | 1.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % |
| Current (Amps) | 4.90 | 4.99 | 5.35 | 5.94 | 6.59 | 7.51 |
| Rated Output (KW) | 0.17 | 0.36 | 0.58 | 0.81 | 1.02 | 1.27 |
| Efficiency (%) | 0.0 | 53.0 | 65.3 | 69.2 | 72.6 | 72.1 |
| Power Factor (%) | 15.0 | 31.2 | 46.9 | 59.4 | 67.3 | 73.5 |
| Speed (RPM) | 1,795 | 1,785 | 1,770 | 1,755 | 1,740 | 1,720 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 0.75 | 1.50 | 2.25 | 3.00 | 3.75 |

