LEESON Extreme Duck® Ultra General Purpose Motor, 3 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 145TC Frame, TEFC - 122472.00
Part #:122472.00
Catalog #:122472.00
Model #:C145T17FB108AA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 3 Hp |
| Output KW: | 2.2 kW | Voltage: | 230/460 V |
| Speed: | 1725 rpm | Service Factor: | 1 |
| Frame: | 145TC | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 84 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 8.8/4.4 A | Power Factor: | 77 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | INV | KVA Code: | J |
| Drive End Bearing Size: | 6205 | Opp Drive End Bearing Size: | 6205 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 69 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Inverter Rated | Starting Method: | Line Or Inverter |
| Poles: | 4 | Rotation: | Reversible |
| Resistance Main: | 0 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Stainless Steel |
| Shaft Type: | T | Assembly/Box Mounting: | F3 |
| Inverter Load: | VARIABLE 10:1 |
General Specifications
| UPC: | 691720059296 | Weight: | 64.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 10.44 IN | Country of Origin: | United States of America |
Load Characteristics
| % of Rated Load | 100 % |
| Current (Amps) | 4.40 |
| Rated Output (KW) | 2.66 |
| Efficiency (%) | 84.0 |
| Power Factor (%) | 77.0 |
| Speed (RPM) | 1,725 |
| Temp. Rise @ FL | 75.0 |
| Torque (ft-lbs) | 9.16 |

