FASCO 3 Blade CW, Fixed Hub 1/2 Bore, 33° Pitch, 20" Dia - 3CR2033-4
Part #:3CR2033-4
Catalog #:3CR2033-4
KEY FEATURES
- 3 Blade, Fixed Hub, Condenser (Pressure) Type Fan Blade. Factory Balanced, 1/2" Bore, Shaved and Staked Hub-Attached on Intake Side
- Blades: 3
- Rotation: Clockwise
- Diameter: 20 Inches
- Pitch: 33°
- 0 Inches Static Pressure: CFM = 4070, BHP = 0.26
- 30 Inches Static Pressure: CFM = 2830, BHP = 0.33
- Maximum RPM: 1140
- Standard Pack: qty 4
- Typical Application: Air-Condition Condensers, Power Roof Ventilators, Heat Pumps, Heat Exchangers, Unit Heaters, Exhaust Fans
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.

