FASCO 4 Blade CCW, INTERCH Hub, 26° Pitch, 20" Dia - 4CL2026
Part #:4CL2026
Catalog #:4CL2026
KEY FEATURES
- 4 Blade, Interchangeable Hub, Condenser (Pressure) Type Fan Blade
- Blades: 4
- Rotation: Counterclockwise
- Diameter: 20 Inches
- Pitch: 26°
- 0 Inches Static Pressure: CFM = 3540, BHP = 0.24
- 30 Inches Static Pressure: CFM = 2580, BHP = 0.32
- Maximum RPM: 1725
- Standard Pack: qty 2
- Typical Applications: Air-Conditioning Condensers, Power Roof Ventilators, Heat Pumps, Heat Exchangers, Unit Heaters, Industrial Equipment
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.

