LEESON Explosion Proof Motor, 0.33 HP, 24 V, 1750 RPM, S56C Frame, TENV - 118055.00
Part #:118055.00
Catalog #:118055.00
Model #:C6D17EK7A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Output HP: | 0.33 Hp | Output KW: | 0.25 kW |
| Voltage: | 24 V | Speed: | 1750 rpm |
| Service Factor: | 1.0 | Frame: | S56C |
| Enclosure: | Totally Enclosed Non Ventilated | Thermal Protection: | Thermostat |
| Efficiency: | 77.9 % | Ambient Temperature: | 40 °C |
| Current: | 13.4 A | Duty: | Continuous |
| Insulation Class: | H | Drive End Bearing Size: | 6203 |
| Opp Drive End Bearing Size: | 6203 | UL: | Recognized |
| CSA: | Y | CE: | N |
Technical Specifications
| Rotation: | Reversible | Mounting: | Rigid C base |
| Overall Length: | 12.37 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 2.06 in | Torque: | 12 LB-IN |
General Specifications
| UPC: | 691720100134 | Weight: | 29.00 LB |
| Packaged Length: | 16.50 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 9.00 IN |

