Century General Purpose Motor, 1/6 HP, 24 V, 1140 RPM, 34 Frame, TENV - DC100
Part #:DC100
Catalog #:DC100
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Output HP: | 1/6 Hp | Output KW: | 0.13 kW |
| Voltage: | 24 V | Speed: | 1140 rpm |
| Service Factor: | 1 | Frame: | 34 |
| Enclosure: | Totally Enclosed Non Ventilated | Thermal Protection: | No Protection |
| Efficiency: | 66.9 % | Ambient Temperature: | 40 °C |
| Current: | 7.5 A | Duty: | Intermittent |
| Insulation Class: | F | UL: | Recognized |
| CSA: | Y | CE: | N |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | DC Permanent Magnet | Starting Method: | Across The Line |
| Rotation: | Reversible | Mounting: | Rigid Base |
| Drive End Bearing: | Ball | Opp Drive End Bearing: | Ball |
| Frame Material: | Rolled Steel | Shaft Type: | Flat |
| Overall Length: | 8.82 in | Frame Length: | 5.06 in |
| Shaft Diameter: | 0.500 in | Shaft Extension: | 1.62 in |
General Specifications
| UPC: | 786674065063 | Weight: | 11.00 LB |
| Packaged Length: | 16.50 IN | Packaged Width: | 7.68 IN |
| Packaged Height: | 6.69 IN | HTC: | 8501.31.4000 |
| Country of Origin: | United States of America |

