LEESON Metric Motor, 180 V, 3000 RPM, 56D Frame - M1130150.00
Part #:M1130150.00
Catalog #:M1130150.00
Model #:CIM34D30ND1B
KEY FEATURES
- Cast aluminum conduit box
- Terminal board provided for connections
- All metric fasteners
- Easy brush access for field service
- Oversize brushes for extended life
- High strength rolled steel frame
- Die cast aluminum endshields with steel bearing inserts
- Permanently lubricated sealed ball bearings
- Reversible rotation; Simple 2 lead connection; Convenient wiring access
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Output KW: | 0.12 kW | Voltage: | 180 V |
| Speed: | 3000 rpm | Service Factor: | 1 |
| Frame: | 56D | Thermal Protection: | No Protection |
| Efficiency: | 66.5 % | Ambient Temperature: | 40 °C |
| Current: | 0.90 A | Duty: | S1 |
| Insulation Class: | F | Drive End Bearing Size: | 6201-13 |
| Opp Drive End Bearing Size: | 6201-13 | UL: | Recognized |
| CSA: | Y | CE: | N |
Technical Specifications
| Rotation: | Reversible | Mounting: | B5 |
| Overall Length: | 6.74 in | Frame Length: | 5.18 in |
| Shaft Diameter: | 0.375 in | Shaft Extension: | 0.788 in |
| Torque: | 40.6 OZ-IN |
General Specifications
| UPC: | 691720091524 | Weight: | 10.00 LB |
| Packaged Length: | 12.13 IN | Packaged Width: | 7.63 IN |
| Packaged Height: | 7.25 IN | Country of Origin: | United States of America |

