LEESON Metric Motor, 24 V, 3000 RPM, 80D Frame - 108458.00
Part #:108458.00
Catalog #:108458.00
Model #:CI4D34FT7B
KEY FEATURES
- Terminal board provided for connections
- All metric fasteners; Easy brush access for field service
- Oversize brushes for extended life
- High strength rolled steel frame
- Die cast aluminum end shields with steel bearing inserts
- Permanently lubricated sealed ball bearings
- Reversible rotation; Simple 2 lead connection
- Convenient wiring access
- Tachometer mounting kits available for 71 frames only
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Output KW: | 1.5 kW | Voltage: | 24 V |
| Speed: | 3000 rpm | Service Factor: | 1 |
| Frame: | 80D | Thermal Protection: | No Protection |
| Efficiency: | 82.7 % | Ambient Temperature: | 40 °C |
| Current: | 78.0 A | Duty: | S1 |
| Insulation Class: | H | Drive End Bearing Size: | 6204 |
| Opp Drive End Bearing Size: | 6203 | UL: | Recognized |
| CSA: | Y | CE: | N |
Technical Specifications
| Rotation: | Reversible | Mounting: | Special |
| Overall Length: | 17.14 in | Frame Length: | 11.50 in |
| Shaft Diameter: | 0.750 in | Shaft Extension: | 2.05 in |
| Torque: | 42 LB-IN |
General Specifications
| UPC: | 691720007037 | Weight: | 52.00 LB |
| Packaged Length: | 19.50 IN | Packaged Width: | 10.44 IN |
| Packaged Height: | 10.88 IN | Country of Origin: | United States of America |

